Design Support

MPEG-2 Encoder on the DM642 EVM

The software demonstrates real-time D1 MPEG-2 encoding on the DM642 EVM. The demonstration encodes the captured frames and displays all the frames from the reconstruction loop of the encoder.

The demonstration uses:

  • MPEG-2 encoder library optimized for DM642 EVM capable of real-time D1 encoding
  • MPEG-2 encoder library implemented using XDAIS interfaces
  • Sample integration of the MPEG-2 encoder library using RF-5 framework



Bookmark and Share