Design Support

MPEG-2 Loop Back on the DM642 EVM

The software demonstrates the D1 MPEG-2 encoder and decoder running back-to-back on a DM642 Evaluation Module (EVM). The demonstration encodes the captured frames and then decodes the generated MPEG-2 bitstream to display the decoded frames.

The demonstration uses:

  • MPEG-2 encoder library optimized for a DM642 EVM
  • MPEG-2 decoder library optimized for a DM642 EVM
  • MPEG-2 encoder and decoder library implemented using XDAIS interfaces
  • Sample integration of the MPEG-2 encoder and decoder library using RF-5 framework



Bookmark and Share