TMS320C64x Reference Design
TI provides a reference design with commonly used configurations that allow customers to get maximum performance effortlessly from TMS320C64x™ DSP based systems. For extreme high performance, an SDRAM only interface is designed to run at speeds up to 150 MHz. The reference design also includes a USB bridge and other common DSP attach circuitry. The designs are suitable for simple modular drop-in use, allowing the use of some, many, or all parts of the design. This reference design can be downloaded from this link.
http://www-s.ti.com/sc/psheets/sprc137/sprc137.zip
|