Design Support

Spread-Frequency Shift Keying Power Line Modem Software Architecture

This application report describes the software architecture and design of the Spread-Frequency Shift Keying Power Line Modem demonstration platform. Each demonstration unit consists of an eZdsp DSP developer's board plus a daughter card. The daughter card contains electronics that shape and amplify the power line communications (PLC) transmit signal, filter the PLC receive signal, handle RS-232 serial port communication, status lights, and a white LED. The intensity of the white LED may be controlled by issuing commands via the PLC or the RS-232.

The target processor for the software is the TMS320F28x family of fixed-point digital signal processors (DSP).



Bookmark and Share