Design Support

Designing a TMS320F280x Based Digitally Controlled DC-DC Switching Power Supply

This application report presents a TMS320F280x based digital control design and implementation of a high frequency dc-dc switching power supply. Starting with a dc-dc buck converter and a given set of performance specifications, different control blocks and parameters, used as in the analog control design approach, are reviewed prior to the control design in digital domain. The control loop is then analyzed and the digital controllers are designed using different control design approaches. Code examples are provided illustrating the controller implementation using TMS320F280x DSP controller. MATLAB based digital control design approaches presented here are finally validated with multiple test results from a prototype converter.



Bookmark and Share