Implementing DDR2 PCB Layout on the TMS320C6452 DMSoC (Rev. A)
This application report contains implementation instructions for the DDR2 interface contained on the TMS320C6452 digital signal processor (DSP) device. The approach to specifying interface timing for the DDR2 interface is quite different than on previous devices.
The previous approach specified device timing in terms of data sheet specifications andsimulation models. The system designer was required to obtain compatible memory devices, as well as the device-specific data sheets and simulation models. This information would then be used to design the printed circuit board (PCB) using high-speed simulation to close system timing. For the C6452 DDR2 interface, the approach is to specify compatible DDR2 devices and provide the PCB routing rule solution directly. TI has performed the simulation and system design work to ensure DDR2 interface timings are met. This document describes the required routing rules. The C6452 EVM provides an example of a PCB layout following these routing rules that passes FCC EMI requirements. You may copy the DDR2 portion of this layout directly, but the intent is to allow enough flexibility in the routing rules to meet other PCB requirements.
|