Design Support

OMAP-L137 TMS320C6747/6745/6743 Pin Multiplexing Utility (Rev. A)

The OMAP-L137, C6747/6745/6743 devices use a great deal of internal pin multiplexing to allow the most functionality in the smallest and lowest cost package. This software allows the pin multiplexing registers of the device to be calculated with ease, as well as showing what peripherals can be used together and what devices support the peripherals that are selected. This software is useful to anyone creating a system with an OMAP-L137, C6747, C6745 or C6743 device.



Bookmark and Share