Design Support

TMS320C6748/46/42 & OMAP-L1x8 USB Upstream Device Compliance Testing

This application report describes the TMS320C6748/46/42 and OMAP-L1x8 electrical compliance of a high-speed (HS) universal serial bus (USB) operation conforming to the USB 2.0 specification. The on-the-go (OTG) controller supports the USB 2.0 device and host mode at high-speed (HS), full-speed (FS) and low-speed (LS).



Bookmark and Share