TMS320TCI6482 EMAC Performance Data
The TMS320TCI6842 integrates an EMAC module, which can be used to move data between the devices on the same Ethernet network. It supports 10/100/1000Mbps, and four types of interfaces to the physical layer device (PHY): MII, RMII, GMII and RGMII.
This document provides EMAC bandwidth data measured under various operating conditions. The CPU load relevant to the Ethernet packet transfer is also provided.
|