TMS320C8x System-Level Synopsis (Rev. B)
The TMS320C8x is Texas Instruments? first generation of single-chip
multiprocessor digital signal processor (DSP) devices. A
single ?C8x contains up to five powerful, fully programmable pro-cessors:
a master processor (MP) and up to four parallel proces-sors
(PPs). The MP is a 32-bit RISC (reduced instruction set
computer) processor with an integral, high-performance
IEEE-754 floating-point unit. Each PP is a 32-bit advanced DSP
that combines capabilities similar to those of conventional DSPs
with advanced features to accelerate operation on a variety of
data types.
The ?C8x supports a variety of parallel-processing configura-tions,
which facilitate a wide range of multimedia and other
applications that require high processing speeds. Applications
include image processing, two-dimensional, three-dimensional,
and virtual reality graphics, digital audio and video compression,
and telecommunications.
This manual describes the ?C8x?s features, architecture, and de-velopment
environment.
|