Design Support

TMS320C6000 Chip Support Library API Reference Guide (Rev. J)

The Chip Support Library (CSL) provides an application programming interface (API) used for configuring and controlling the DSP on-chip peripherals for ease of use, compatibility between various C6000 devices and hardware abstraction. This will shorten development time by providing standardization and portability. The C6000 Chip Support Library (SPRC090) supports the following devices: C6201, C6202, C6203, C6204, C6205, C6211, C6410, C6412, C6413, C6414, C6415, C6416, C6418, C6701, C6711, C6712, C6713, DA610, DM640, DM641 and DM642.



Bookmark and Share