Design Support

TMS320C674x/OMAP-L1x Processor 64-Bit Timer Plus User's Guide (Rev. A)

Describes the operation of the software-programmable 64-bit timer in the TMS320C674x DSPs and OMAP-L1x Applications Processors. Timer 0, Timer 1, and Timer 3 (general-purpose timers) can be programmed in 64-bit mode, dual 32-bit unchained mode, or dual 32-bit chained mode. Timer 3 supports additional features over the other timers: external clock/event input, period reload, output event tied to Real Time Out (RTO) module, external event capture, and timer counter register read reset. Timer 2 is used only as a watchdog timer. The general-purpose timer modes can be used to generate periodic interrupts or enhanced direct memory access (EDMA) synchronization events. The watchdog timer mode is used to provide a recovery mechanism for the device in the event of a fault condition, such as a non-exiting code loop.



Bookmark and Share