Design Support

TMS320C674x/OMAP-L1x Processor Universal Serial Bus 2.0 (USB 2.0) Controller UG (Rev. C)

Describes the universal serial bus (USB) controller that can be used by the DSP or ARM CPU. The controller complies with the USB 2.0 standard high-speed and full-speed functions and low-speed, full-speed, and high-speed limited host mode operations.



Bookmark and Share