Design Support

Resonant DC/DC Developer's Kit Overview Quick Start

The Resonant DC/DC Developer's kit is an LLC-type resonant converter designed to help users practice digital power conversion and soft switching techniques as well as to evaluate various feedback types and system protection methods. It contains a resonant tank based on an integrated magnetic module with embedded virtual inductors that is controlled by the F28xxx MCU. The EVM is self contained, providing an active (switched) load unit to tune the transient behavior of the system. The board takes a single 16-22 V DC supply and has a separate switched and fused rail as the input voltage bus allowing safe, convenient software experimentation and debug without hardware damage.



Bookmark and Share