Design Support

TMS320C28343 Experimenter’s Kit Overview

The C28343 Experimenter’s Kit is a quick, easy, and low-cost way to evaluate the TMS320C2834x family of devices. It consists of a DIM100 docking station and a C28343 DIM100 controlCARD. The docking station is a small mother board which accepts a DIM100 style controlCARD. It provides the required 5V power supply and provides access to many of the GPIO signals. Additionally, it provides two prototyping areas (one on each side of the DIM100 connector) with an array of 0.1” space that is plated through holes for wire-wrapping and soldering. Other features of the docking station include:

  • UART communications header connector
  • Boot jumpers for all boot modes covered by C2834x devices
  • 5.0 V supply for prototyping area
  • 3.3 V supply for prototyping area
  • All key signals accessible via clearly labeled header pins



Bookmark and Share