DN503 -- SPI Access (Rev. B)
The purpose of this design note is to show how the serial peripheral interface (SPI) must be configured to be able to communicate with the CC1100/CC1101/CC1150/CC2500/CC2550. It also shows how the status bytes should be interpreted and how SW reset is done over the SPI interface.
|