AN064 -- Two Way Audio Communications Using the CC2510 (Rev. A)
This note describes a two-way audio communication link between a ‘Master’ and a ‘Slave’, based on the Texas Instruments CC2510 System-on-Chip (SOC) Low Power RF Transceiver. The CC2510 operates in the 2.4 GHz ISM/SRD band, but both the PCB and the software can be easily modified for use with a CC1110 operating in the 433 MHz, 868 MHz, or 915 MHz bands.
The associated code file contains both the code and the layout (Gerber) files.
|