Minimum input voltage required for your design.
Valid examples for Vin Min: 2.25 V or 500 mV
Maximum input voltage required for your design.
Valid examples for Vin Max: 2.25 V or 500 mW
Output voltage required for your design.
Valid examples for Vout: 0.07 V or 500 mV
Maximum output current required for your design.
Valid examples for Iout Max: 3.5 A or 400 mA
[Value]
Required field, must be numeric, can contain a decimal point, and does not require a leading zero.
Valid examples: 25 or 25.0 or 25.5 or 0.5 or .5 or 0.250 or .250
[SI Prefix]
Optional field, must be alpha input, case sensitive.
| Alpha Input: | Prefix Name: |
| M | mega |
| k | kilo |
| h | hecto |
| da | deca |
| d | deci |
| c | centi |
| m | milli |
| u | micro |
| n | nano |
| p | pico |
| f | femto |
[Unit]
Optional field, must be alpha input, not case sensitive.
Valid examples for voltage: v or V
Valid examples for current: a or A