Telit RF Technologies

       Telit RF Technologies - Logo
          
  Company Information
Company Name Telit RF Technologies
Address Bat D, Emerald Square, Rue Evariste Galois
Sophia Antipolis  06410
Country France
Contact Eric Lagorce
Email eric.lagorce@telit.com
Phone +33497213310
Fax +33497213311
URL http://www.telit.com/

Company Overview

Telit is a leading global wireless technology company. It develops, manufactures and markets GSM/GPRS, UMTS/WEDGE/HSDPA, CDMA/EVDO and Short Range communication modules for machine-to-machine (m2m) applications which streamline business processes by enabling machines, devices and vehicles to communicate via mobile networks.

Description of Product(s) or Service(s)

TinyoneLITE (433,868MHz) TinyOne™ 2400MC modules are compact radio solutions based on the IEEE 802.15.4 standard at 2.4 GHz with advanced proprietary standard firmware (S-One stack) based on the TinyOne™ concept. The modules high-level of integration and flexible firmware can replace wires in many data transmission systems, even for non-RF specialists, in applications such as industrial & building automation and wireless sensor networks.

ZE50 (2.4GHZ, Zigbee) The ZE50-2.4 is a compact, SMD, and complete ZigBee®-ready module that supports Full Function Device (FFD) and Reduced Function Device (RFD) operation with IEEE 802.15.4 compliant PHY and MAC layers. The module is based on the Texas Instruments CC2430 System on Chip and is optionally available with an integrated antenna. It is an ideal low-cost ZigBee® OEM module for small battery powered devices such as those used in advanced metering, building automation, and wireless sensor networks. Telit RF Technologies offers the proven world-class in-house ZigBee® stack (Z-ONE) easy-to-use C-API.

ZE60 (2.4GHZ, Zigbee) The ZE60-2.4 is a compact, SMD, and complete ZigBee®-ready module that outperforms a link allocation of 118 dB for extended performance with its 100 mW output power on the ZE platform. This extended low cost version is fully compatible with ZE50 devices, operates in the industrial temperature range of -40° C to 85° C, and supports low power modes.

Disclaimer

TI provides the content on this site for informational purposes only. All content on this site is provided "AS IS" without express or implied warranties of any kind, and it may contain errors, omissions and technical inaccuracies. TI does not endorse or warranty any of the third party products or services referenced on this site.