University TMS320VC33 DSP Starter Kit
 

New TMS320VC33 Starter Kit (DSK)

Part Number: TMDSDSK33
Price: $150 USD
Purchase from: Authorized Distributors

Hardware Features

  • TMS320VC33-150 150 MFLOP DSP
  • PCM3003, 20 bit, 48KHz stereo codec
  • 2 electret microphones
  • 1Mb external SRAM
  • Non-Volatile Memory (FRAM)
  • 4 bit in and 4 bit out user IO pins
  • Power on (PWM) Bi-color LED indicator
  • Parallel Port Communications to PC
  • JTAG emulation header (full JTAG emulator sold separately; not required to use this product)
  • Board Size: 5 x 3.5" Inches

Software Features

  • VC33 DSK Debugger/editor with support for Windows 98, 2000, NT, XP
  • C Compiler, Assembler and Linker
  • Embedded Debugger Kernel on the DSK
  • FFT Spectrum Analyzer
  • Stereo 10 band parametric equalizer
  • Example Software
  • All previous tools, demos and applications are supported
Support

- KnowledgeBase

- Contact Tech Support

- Training & Webcasts

- Discussion Groups