|
From feature phones to high-end, multimedia-rich wireless handsets, the scalable OMAP™ processors deliver the best combination of high-performance and ultra-low power consumption.
OMAP™ 4 Platform | OMAP™ 3 Processors | OMAP™ 2 Processors | OMAP™ Processors | Other OMAP™ Information
The OMAP 4 platform includes applications processors, a comprehensive software suite and power management technology to bring next-generation Smartphones and Mobile Internet Devices (MIDs) quickly to market.
Key Features and Benefits
- Highly optimized mobile applications platform
- OMAP4430 operates at up to 720 MHz
- OMAP4440 operates at 1+ GHz
- Platform includes applications processors, multimedia software and power management
- Designed to drive Smartphones and Mobile Internet Devices (MIDs)
- IVA 3 harware accelerators enable full HD 1080p, multi-standard video encode/decode
Products, Tools and Software
The OMAP™ 3 family of multimedia applications processors from TI introduces a new level of performance that enables laptop-like productivity and advanced entertainment in multimedia-enabled handsets. OMAP 3 devices support all levels of handsets, from the entry-level multimedia-enabled handsets to high-end Mobile Internet Devices (MIDs).
Key Features and Benefits
- Combines mobile entertainment and high-performance productivity applications
- Integrates the advanced Superscalar ARM Cortex-A8 RISC core
- Designed in 45-nm (OMAP36x) and 65-nm (OMAP34x) CMOS process technologies
- More…
Products
The OMAP2430 / OMAP2431 high-performance applications processors deliver best in class multimedia performance to 2.5G and 3G wireless handsets and multimedia-enabled wireless PDAs. The OMAP platform enables innovative applications such as video conferencing, digital music and mobile-to-mobile gaming.
Key Features and Benefits
- IVA 2 hardware accelerator boosts video and imaging performance in mobile phones
- Multi-engine parallel processing architecture for supporting complex usage scenarios
- Built-in M-Shield™ mobile security technology enables value-added services and terminal security
- Support for the leading High Level Operating Systems (HLOS) aids applications development
- More…
Products
The OMAP1710 device offers up to 40 percent improvement in performance for a variety of mobile applications, while consuming as little as half the power of current TI application processors. The OMAP1710 processor leverages the same software environment as all OMAP chips, enabling application developers and cell phone designers to completely reuse and build upon existing software.
Key Features and Benefits
- Superior software flexibility
- Improved multimedia and graphics performance
- Integrated hardware and software security features
- High-performance camera interface
- Ultra-low standby power consumption
Products
Other OMAP™ Information
|