OMAP™ Applications Processors: Development Tools

clear gif

OMAP2430 Software Development Platform | OMAP2430 Virtual Platform | Purchase OMAP2430 Software Development Platform

OMAP2430 Software Development Platform

The OMAP2430 Software Development Platform (SDP) is an easy and cost-effective way to develop, evaluate and test software for next-generation advanced smartphones and converged portable multimedia devices based on the OMAP™ 2 architecture.

Design Resources
Binary Code
OMAP2430 CSST Binary Release - Version 1.13 ** Download
Documentation
OMAP2430 CSST Binary Release Notes - Version 1.13 Download

** Binary Releases already contain the related release notes.

OMAP2430 Software Development Platform Photo

Related Links

- OMAP Developer Network

- OMAP3430 Software Development Platform

- OMAP2420 Software Development Platform

- OMAP1710 Software Development Platform

- OMAP1230 Optimized Communications Development Platform

- FAQ

The OMAP2430 SDP is a full range of software, services and support beginning with utilities to configure a board for development and extending to functional simulation of the entire system (available separately). In addition, individual board support packages give developers access to high-level operating systems such as Linux®, Microsoft® Windows Mobile™ and Symbian™.

Throughout development, designers have flexible tools for developing all aspects of the system, including peripheral drivers. And visibility into each software component streamlines the debug process considerably. Tools for debugging mobile connectivity capabilities such as Bluetooth® or wireless LAN are also included. The OMAP2430-SDP kit contains the following items:

  • OMAP2430 Main Board
  • OMAP2430 Processor Board
  • Power Companion Board
  • PISMO™ 2 Memory Board
  • Micron 2Mpixel Camera
  • Connectivity Board
  • Power supply (adapters for the US, UK, and Central Europe)
  • Four RS232 adapter cables
  • USB 2 cable
  • TV Video/Audio 3.5 mm cable
  • Stylus
  • CD with documentation and software tools (diagnostics and tools required to test and operate the hardware)

Download the OMAP2430 SDP Brochure



OMAP 2430 Main Board Block Diagram

Board Support Packages

Please contact your TI sales representative for additional information regarding Board Support Packages.

Back to Top

OMAP2430 Virtual Platform

Synopsys (formerly Virtio) and Texas Instruments have created the VPOM-2430 Virtual Platform for advanced mobile phone video and imaging. This virtual platform is a high performance software simulator of the OMAP2430 Software Development Platform (SDP2430). With this fast full-function software simulation, software developers can start developing and integrating their software long before hardware becomes available.

For more information please visit Synopsys's VPOM-2430 Virtual Platform product page.

Back to Top

Purchase OMAP2430 Software Development Platform

To purchase a OMAP2430 Software Development Platform please follow the instructions provided on the GSCS (Global Sustainment and Component Solutions Inc.) web site.

Back to Top