|
OMAP2420 Software Development Platform | OMAP2420 Virtual Platform | Purchase OMAP2420 Software Development Platform
OMAP2420 Software Development Platform
Texas Instruments' (TI's) OMAP2420 Software Development Platform (SDP) is an easy and cost-effective way to develop, evaluate and test software for the next-generation advanced mobile handsets based on the OMAP™ platform.
| Design Resources |
| Binary Code |
| OMAP242x CSST Binary Release - Version 1.6 ** |
Download |
| OSTBoot Binary Release - Version 1.10 ** |
Download |
| Documentation |
| OMAP242x CSST Binary Release Notes |
Download |
| OSTBoot Binary Release Notes |
Download |
 |
** Binary Releases already contain the related release notes.
The OMAP24xx-SDP is a multiple board development system consisting of a processor daughter card (with expansion memory module), a main board, and interface modules. The platform allows additional interface modules to be installed: Modem, Bluetooth, aGPS, and WLAN. These modules are NOT included in the OMAP24xx-SDP kit.
The OMAP24xx-SDP is designed to be flexible and allows full debug and access to all the OMAP24xx peripherals for software and hardware development. The OMAP24xx-SDP kit contains the following items:
- One OMAP24xx-SDP Processor Board (with expansion memory)
- One OMAP24xx-SDP Main Board
- One User Interface Board (UI Board)
- One Multiport II Debug Board
- One 1.3 Megapixel Camera
- One Power Supply
- Three AC Cords (US/Europe/UK plugs)
- One Lithium Ion Smart Battery with integrated Fuel Gauge
- One USB cable
- Four Serial Port Adapter cables
- Two Stylus
The OMAP24xx-SDP Kit contains a CD with tools that facilitates software development. To run these tools or to start developing software using the Code Composer Studio tool, the host machine must meet some minimum requirements. These requirements are given below.
- 400 MHz or higher Pentium TM-compatible CPU with 128MB (min)
- 60 MB free hard disk space
- Host PC with Microsoft Windows 2000 or XP
- Code Composer Studio v2.31
- XDS560 PCI-bus JTAG Scan-based emulator or equivalent
Board Support Packages
Please contact your TI sales representative for additional information regarding Board Support Packages.
Back to Top
OMAP2420 Virtual Platform
Synopsys (formerly Virtio) and Texas Instruments have created the VPOM-2420 Virtual Platform.
This
virtual platform is a high performance software emulator of the TI OMAP2420 Software
Development Platform (SDP) for the hardware-dependent software developer.
For more information please visit Synopsys's VPOM-2420 Virtual Platform product page.
Back to Top
Purchase OMAP2420 Software Development Platform
To purchase a OMAP2420 Software Development Platform please follow the instructions provided on the GSCS (Global Sustainment and Component Solutions Inc.) web site.
Back to Top
|