OMAP™ Applications Processors: Development Tools

clear gif

You may need to enable javascript and install the latest version of the Adobe Flash Player Plugin in order to view this content.

Zoom™ OMAP34x-II Mobile Development Platform (MDP)

Watch more videos

Zoom™ OMAP34x-II Mobile Development Platform (MDP)

TI’s enhanced version of its OMAP™ 3 processor-based development platform – the Zoom OMAP34x-II Mobile Development Platform (MDP) – brings together all the tools needed for mobile application developers to get fresh, innovative applications to market quickly. The MDP is designed, developed, and manufactured by Logic. The robust new platform gives Smartphone and Mobile Internet Device (MID) application developers who are eager to create applications for leading mobile operating systems, such as the Android Mobile Platform, Linux, LiMo, Symbian OS™ and Microsoft® Windows® Mobile, a robust handheld form factor with the wireless connectivity technologies, enhanced imaging, video, display technology, software, as well as an optional 3G modem and optional DLP Pico™ projection technology module that enables big picture experiences in the palm of your hand.

Zoom OMAP34x Mobile Development Kit
Zoom OMAP34x Mobile Development Kit



Order Now



ZOOM OMAP34x-II MDP

Out of the box features of the Zoom OMAP34x-II MDP:

  • 4.1” WVGA multi-touch display with a QWERTY keypad in a landscape, handheld form factor
  • High performance OMAP3430 applications processor that supports up to 720p HD video encode/decode
  • Support for popular leading mobile operating systems, including Android Mobile Platform, Linux, LiMo, Symbian OS and Microsoft® Windows® Mobile
  • Wireless connectivity technology from TI, including WiLink™ 6.0 (WL1271), a single chip with Wi-Fi®, Bluetooth® and FM functionality; and NaviLink™ GPS functionality
  • 8-megapixel camera sensor
  • Optional 3G modem solution, as well as flexibility to support any third party modem through an extension card
  • In the future, an optional DLP Pico projection module will be available, taking mobile content from “tiny screen” viewing to a shareable “big screen” format

Benefits of developing on the Zoom OMAP34x-II MDP:

  • Affordable, fully featured development platform and debugging tools to get to market quickly on Android and other mobile operating systems
  • Small, portable form factor that replicates a real-world mobile environment
  • Fully integrated hardware and software, simplifying the development process and enabling fast time to market
  • Ideal platform for mobile innovation and creating new user experiences, due to the powerful combination of a high-performance OMAP3430 processor, multi-touch display, rich peripheral set and new sensor technology

Product Features

  • System on Module (SOM)
  • SOM-LV Type III featuring the TI OMAP3430 processor
  • 256 MB low-power DDR / 512-MB NAND PoP memory
  • TWL5030 audio/power management companion chip

Display

  • 4.1” TFT WVGA LCD
  • Capacitive touch screen with Synaptics solution
  • HDMI port
  • Video out jack

Audio

  • Built-in stereo speakers
  • Volume toggle
  • Dual microphone inputs
  • Audio in/out jack (2.5 mm connector)

Network/Modem

  • 802.11 a/b/g wireless Ethernet
  • Bluetooth 2.0 + EDR
  • FM Tx & Rx module
  • Optional 3G modem

Accelerometers

  • Two accelerometers for differential detection

Memory

  • 6-in-1 SD/MMC card slot
  • 16-GB SanDisk eMMC device

USB

  • One USB high-speed On-The-Go port (mini-AB connector)

Camera

  • 8-megapixel camera

User Interface

  • QWERTY keypad with integrated NAV
  • 5-position navigation button

Cables

  • USB A to mini-B cable
  • Power supply and adapters

Expansion

  • 200-pin expansion connector
  • Socket connector to interface with debug board

Debug Board

  • 10/100 BASE-T Ethernet (RJ45 connector)
  • Five USB Mini-AB ports
  • JTAG connectors
  • UART

Mechanical

  • 121 x 140 x 21 mm
  • RoHS Compliant

Software