OMAP™ Applications Processors: Security

clear gif

M-Shield™ Security

Availability Disclaimer

Texas Instruments' M-Shield™ Mobile Security Technology solution provides the highest level of terminal and content security in the industry today, as well as setting the benchmark for the level of security needed to allow financial applications to happen. M-Shield Mobile Security Technology is a system-level security solution that intimately interleaves hardware and software technologies to provide the highest level of security. M-Shield technology is the key security element of the widely used OMAP™ platform and OMAP-Vox™ processors.

Reduce Operational Costs

With M-Shield technology in the handset, operators will be able to reduce operational costs through:

Offer New and Different Content

M-Shield™ technology solves solutions fragmentation by streamlining the interoperable development and deployment of services including:

  • Digital Rights Management (DRM)
  • E-Wallet functionality
  • Mobile ticketing
  • Brokering
  • Banking
  • On-line shopping


News Release: Texas Instruments and ARM Accelerate Deployment of Secure Applications on Mobile Devices


Experience how TI is MakingWireless Secure (Macromedia Flash required).
> View Demo
 
Read the M-Shield™ Mobile Security Technology White Paper (Adobe Reader required).
> Download

M-Shield Hardware Security Technology

Integrated into TI's OMAP and OMAP-Vox platforms, M-Shield hardware security technology is a complete infrastructure for mobile platform robustness that includes:

  • Hardware cryptographic accelerators and randon number generator
  • Public key infrastructure with secure on-chip keys (e-fuse)
  • Secure booting and flashing
  • Secure access/restriction to all chip peripherals and memories
  • Secure DMA transfers
  • Hardware-based countermeasures against software attacks and cloning
  • Secure protection of debug, trace, and test capabilities
  • Hardware-reinforced secure execution and storage environment (Secure Environment) embedding:
    • A Secure State Machine
    • Secure RAM for sensitive authorized application execution and secure data storage
    • Secure ROM with 100+ accessible by authorized applications (Protected Applications)
    • Secure storage mechanism

M-Shield hardware security technology is operating system-independent and not sensitive to software attacks. And once it is available, ARM® TrustZone™ hardware extensions will be incorporated and strengthened.

M-Shield Software Security Technology

M-shield software security technology is the key software-based security element of OMAP Platforms and OMAP-Vox devices, built on top of and strengthened by M-Shield Hardware technology. This software security encompasses:

  • Secure signing and flashing tools
  • IMEI and SIMlock protection software on OMAP-Vox devices
  • Toolkits for development and signature of protected applications running in a secure environment
  • Security Middleware Component with associated Protected Applications and SDKs
  • Security packs to strengthen HLOS security

Additionally, the M-shield Security Middleware Component (SMC) provides sets of standard APIs that solve the problems of de-fragmentation and porting complexity:

  • Software reuse across platform generations as APIs on current platforms can continue to be utilized
  • SMC APIs are compatible with ARM® TrustZone™ software APIs
    • Applications can call specific secure services ported on SMC using ARM TrustZone API
    • Applications can use secure storage and standard PKCS#11 APIs for cryptography
    • Native secure services can use standard PKCS#11 APIs
    • Interpreted secure services can use GlobalPlatform GPD/STIP mobile profile standard APIs
  • Applications developed on TI's M-shield mobile security technology today will run binary compatible on devices incorporating an ARM core with TrustZone hardware extensions
  • Services developed today using ARM TrustZone software API will run on TI devices with M-Shield mobile security technology

Availability Disclaimer

This product is intended for high-volume wireless OEMs and ODMs and is not available through distributors. If your company meets this description, please contact your TI sales office.

Back to Top