OMAP™ 3 Processors: OMAP3410

clear gif

Availability Disclaimer

Built on TI's successful OMAP™ processor technology, the OMAP-Vox™ family of solutions merges both modem and applications functionality onto the existing OMAP architecture. Additionally, these solutions share a common software platform that can be re-used for a variety of growing market requirements, thus saving manufacturers years of software design effort and bringing overall development costs down.


TI offers integrated application suites to reduce development time and improve time to market.
Integrated Applications Suites Learn More

OMAP-Vox Solutions

Like all of TI's OMAP processors, this new technology platform provides access to the OMAP Ecosystem, a worldwide network of application software developers, system integrators and development tool providers. For mobile phone operators, this results in a wide variety of available handsets that support common services and software, from cost-effective phones to high-end mobile entertainment phones enabled by TI's OMAP 2 architecture.



OMAP-Vox Solutions
OMAPV1035 GSM/GPRS/EDGE Single-chip Solution
OMAPV1030 GSM/GPRS/EDGE Solution


OMAP-Vox™ Modem Technology

TI's modem technology is optimized to efficiently run a dynamic mixture of applications and baseband communications on the same hardware. The OMAP-Vox scalable hardware architecture has enough performance to run modem and applications on the same processing core sharing hardware resources and is designed to easily extend from 2.5G to 3G and beyond. And to meet the stringent security requirements set by mobile operators, manufacturers, content providers and financial services, TI's OMAP-Vox solutions include embedded security technology, a set of hardware accelerators including terminal security, transactions security and content security, without the latencies and risks associated with software-only solutions.

Solutions

From antenna to applications, the OMAP-Vox platform offers complete system solutions encompassing:

  • an integrated modem and applications processor
  • RF processing and functionality via TI's DRP™ architecture
  • analog and power management functions
  • complete field tested protocol stack software
  • applications software suites
  • pre-certified form-factor handset reference design
  • and a complete development toolkit



Availability Disclaimer

This product is intended for high-volume wireless OEMs and ODMs and is not available through distributors. If your company meets this description, please contact your TI sales office.

Back to Top

Other OMAP™ platform and OMAP-Vox™ solutions:

OMAP & OMAP-Vox Solutions

Additional wireless solutions for all market segments:

Applications Processing