clear gif

Availability Disclaimer

LoCosto™ Single-Chip Solutions

Handsets based on the LoCosto single-chip solutions range in capability from voice-only GSM phones with black and white displays to more advanced handsets with robust features such as MP3, Bluetooth® solutions, and megapixel cameras. By using TI's DRP™ single-chip technology, the RF transceiver, analog codec, and digital baseband are combined into a highly-integrated solution. TI's Locosto single-chip solutions offer many benefits including:

  • Reduced component count
  • Smaller board space
  • Reduced power consumption
  • Reduced system cost

Read more about "The Next Billion Mobile Phone Users" (Adobe Reader required).
Next Billion Phones White Paper View Now


LoCosto™ and LoCosto™ Single-Chip Solutions
TCS2315: LoCosto GPRS
TCS2305: LoCosto GSM
TCS2310: LoCosto GPRS
TCS2300: LoCosto GSM


LoCosto™ Single-Chip Solutions

Built upon the highly successful LoCosto single-chip solutions, the LoCosto solutions further extend the scalability and flexibility of these solutions. By combining its advanced 65-nanometer (nm) process technology with its leading DRP digital RF and DSP technologies, as well as an ARM® core, TI's LoCosto single-chip solutions for ULC (ultra low-cost) handsets set a new standard for features and a compelling user experience in the ULC handset segment.



ULC Market Characteristics User/OEM Careabouts New TCS2305 and TCS2315 LoCosto Platform Resources TCS2305 and TCS2315 LoCosto End-User Benefits TCS2305 and TCS2315 LoCosto Operator Benefits
Low Incomes
  • Affordability
  • Ultra Low-Cost
  • 65-nm process node
  • Single chip with integrated DRP technology
  • Upto 25% lower eBoM
Affordable handsets especially in emerging markets, removes barriers to purchase
  • Increased subscriber base especially in emerging markets
  • Lower handset subsidies
Status Aspirations Appealing Form Factor
  • 40% fewer components
  • 35% smaller modem/PCB area
  • Single-chip solution
Attractive small and slim form factors, larger batteries Increase subscriber base with attractive features
Color Display
  • Color displays (Up to 128x160, 65k colors) with enhanced MMI and animation capability
  • No additional external SRAM, enabling lower eBoM
Color ULC handset for enhanced user experience and social status
Camera and Imaging Upto VGA Camera support Ability to take spontaneous pictures Increase average revenue per user via data (MMS) traffic
First Phone Experience MMI Simplicity
  • Fast ARM7 @ 104 MHz and higher
  • On-chip SRAM allows personalization (additional graphics etc.)
  • Smoother MMI processing
Compelling experience and personalization Build subscriber loyalty with improved user experience
Noisy Environments Voice Clarity and Loudness Full Duplex Voice Call Support with twice the loudness, important for handsfree operation in noisy environments Voice clarity and loudness well-suited to handsfree operation with noisy conditions Build subscriber loyalty with improved user experience
Limited Power Access Long Battery Life
  • 60% longer stand-by time
  • 30% longer talk time
  • USB Charging for universal and easy battery access
Longer interval between battery charges, especially important in rural environments without reliable power sources Build subscriber loyalty with improved user experience
Personalization Ringtones and Customization
  • Integrated MIDI32
  • CD-quality (44.1 kHz) MP3
  • ability to record FM
  • GPRS capability
Improved user experience and personalization (ringers on-the-fly) Increase average revenue per user (ARPU)
Desire for Infotainment Music and News
  • FM Connectivity with integrated stereo
  • CD-quality MP3 stereo playback
  • USB Connectivity
  • Mass storage (SD/MMC)
Music and news anytime, anywhere. Especially attractive for emerging markets Build subscriber loyalty with improved user experience and increased ARPU
Handset Fraud Concerns Robust Handset Security Robust hardware-based security for SIMLock, IMEI, phone software and personal data protection Strong personal data protection
  • Increased ROI with handset theft/fraud prevention
  • Reduced subscriber churn
  • High-value content protection
Retail Market Fast time to market for handset manufacturers
  • Full software re-use from previous LoCosto generation
  • Easy development
  • Faster time to market
Familiar software environment facilitates ease-of-experience and includes easy upgrades Familiar software environment facilitates easy upgrades and simplifies continuing support




Availability Disclaimer

This product is intended for high-volume wireless OEMs and ODMs and is not available through distributors. If your company meets this description, please contact your TI sales office.

Back to Top