OMAP-DM Coprocessors: OMAP-DM5x

clear gif

clear gif

You may need to enable javascript and install the latest version of the Adobe Flash Player Plugin in order to view this content.

OMAP-DM5x: High-performance image and video coprocessors

Watch more videos

The OMAP-DM5x family of coprocessors comes with a complete software package, delivered by TI, enabling quick and efficient development of new or existing mobile handset designs. OMAP-DM5x coprocessors feature a high-performance ARM9 microprocessor as well as TI's advanced image signal processor (ISP) technology and dedicated video coprocessor to deliver industry-leading, 20-megapixel still camera imaging as well as 720p H.264 camcorder functions. A variety of memory and features sets are available to meet the needs of every mobile handset.

Product Bulletin

Download - PDF Icon

White Paper



Chip Block Diagram

OMAP-DM5x_diagram

OMAP-DM5x Key Benefits

  • Complete solution for still camera and video camcorder applications in mobile phones
  • Supports up to 20-megapixel sensors
  • Supports up to 720p H.264 camcorder functionality
  • Gain increased performance with little redesign in systems based on existing platforms
  • Integrated ARM9 microprocessor and TI's most advanced Image Signal Processor (ISP) technology, including a dedicated imaging/video accelerator
  • Ready to use with integrated software, including the framework and codecs that make up the baseline software, minimizing risk and saving development time
  • Leverages TI expertise in both digital still cameras and wireless technologies
  • Software management performed through high-level operating system on the host processor
Feature Allows
Ready to use
  • No coprocessor programming
  • Minimizes risk
  • Saves development time
Integrated video coprocessor
  • Supports up to 25-fps MPEG4 (WVGA), H.264 (WVGA) encode and decode
  • High quality 720p H.264 camcorder
  • Video stabilization and noise filtering
Integrated Image Signal Processor (ISP)
  • JPEG compression up to 90 megapixels per second
  • Supports up to 20-megapixel camera sensors
Advanced image and video features Red eye reduction, face tracking, image stabilization, backlight compensation
Hardware imaging noise filter
  • Adjustable 1-3200 ISO noise filter
  • Increase image processing speed
Low power consumption with SmartReflex™ technology Longer battery life
Stacked memory and small form factor packaging
  • Aids mobility
  • Small form factor phones
Flexible interfaces
  • Various types of CMOS sensor interfaces
  • Signal conditioning circuits
  • Power management
  • Mobile DDR-SDRAM
  • Shutter, iris and auto-focus motor controls
Integrated composite and S-video output to TV with digital overlay
  • Easily connect to external TV
  • Easily view content with others

Support Features:

  • SPI, HPI, I2C and parallel interfaces for seamless interfaces to application and baseband processors
  • Fully integrated software suite for quick development of camera phones
  • Seamless interface to OMAP™ application processors and other baseband and application processors
  • Advanced still imaging and video features and applications are available from third parties, including:
    • face detection and tracking
    • smile detection
    • blink detection
    • red eye removal
    • backlight compensation
    • advanced image and video stabilization
    • photo and video editing capabilities

Videos

Availability Disclaimer

This product is intended for high-volume wireless OEMs and ODMs and is not available through distributors. If your company meets this description, please contact your TI sales office. For OMAP products now available for all customers and applications, please click here.

OMAP is a trademark of Texas Instruments. Other product or service names mentioned herein are the trademarks of their respective owners.