|
The TCS2600 is a complete hardware/software reference design for high-performance
multimedia smartphones, delivering twice the performance of the previous generation
while extending battery life. Its reduced part count and integrated set of peripherals
on-chip lower BOM costs and free up space for additional functionality.
TCS2600 components include:
- OMAP730 with integrated Class 12 GSM/GPRS digital baseband and dedicated
ARM926 applications processor
- TWL3016 analog baseband with complete power management
- TRF6151 quad-band RF transceiver
Designed for security, the TCS2600 includes 48-kB secure ROM and 16-kB secure
RAM with dedicated NOR/NAND flash memory and write production. A true random
number generator (TRNG) aids in encryption and authentication standards. The
numerous software modules and hardware features of the TCS2600 chipset insure
a secure mode of operation where information stored on the device is safeguarded
and ownership rights of content and programs are protected.
Key Benefits:
- Proven GSM/GPRS modem technology and EDGE upgradeable
- Complete reference design includes Nokia S60 Platform and Microsoft®
Windows Mobile™
- Twice the performance over previous generation, including 70% audio performance
improvement and 8X Java processing increase
- High-level mobile OS support
- Software compatible with OMAP™ processors and applications
- OMAP Developer Network and Independent OMAP Technology Centers support and
applications
- Highly integrated with reduced smartphone BOM and chip count
- Memory protection on FLASH and SDRAM interface
- Hardware acceleration for Java
- Complete peripherals set: USB On-the-Go, SD/MMC/SDIO, Bluetooth® wireless
technology , dedicated 802.11 a/b/g high-speed link, Fast IrDA and more
Back to Top
|