OMAP™ Applications Processors: OMAP™ 3 Processors

clear gif

The OMAP™ 3 family of multimedia applications processors from TI introduces a new level of performance that enables laptop-like productivity and advanced entertainment in multimedia-enabled handsets. OMAP 3 devices support all levels of handsets, from the entry-level multimedia-enabled handsets to high-end Mobile Internet Devices (MIDs).

Product Bulletin

Download - PDF Icon

OMAP 3 Family of Multimedia Applications Processors
16 Feb 2009  Download


Zoom™ OMAP34x-II Mobile Development Kit
The Zoom OMAP34x-II Mobile Development Platform (MDP) brings together all the tools needed for mobile application developers to get fresh, innovative applications to market quickly. The robust platform gives Smartphone and Mobile Internet Device (MID) application developers who are eager to create applications for leading mobile operating systems, such as the Android Mobile Platform, Linux, LiMo, Symbian OS™ and Microsoft® Windows® Mobile, a robust handheld form factor with the wireless connectivity technologies, enhanced imaging, video, display technology, software, as well as an optional 3G modem and optional DLP Pico™ projection technology module that enables big picture experiences in the palm of your hand.

Key Benefits of OMAP 3 Processors
  • Combines mobile entertainment and high-performance productivity applications
  • Integrates the advanced Superscalar ARM Cortex-A8 RISC core
  • Designed in 45-nm (OMAP36x) and 65-nm (OMAP34x) CMOS process technologies for less power consumption and increased device performance
  • Includes integrated IVA hardware accelerators to enable multi-standard encode decode up to HD resolution
  • Available integrated image signal processor (ISP) enables faster, higher quality image capture, lower system cost and lower power consumption
  • Provides seamless connectivity to hard diskdrive (HDD) devices for mass storage
  • Leverages SmartReflex™ technologies for advanced power reduction
  • Assures mobile security with M-Shield™ mobile security technology capability enhanced with ARM TrustZone support
  • Shares fully scalable software solution with all OMAP 2 processors
  • Supports all high-level OSs for customizable interfaces, including Linux, Microsoft Windows Mobile, Open Handset Alliance Android and Symbian


OMAP 3 Processors
OMAP3640
OMAP3630
OMAP3620
OMAP3610
OMAP3440
OMAP3430
OMAP3420
OMAP3410


Availability Disclaimer

This product is intended for high-volume wireless OEMs and ODMs and is not available through distributors. If your company meets this description, please contact your TI sales office. For OMAP products now available for all customers and applications, please click here.

OMAP is a trademark of Texas Instruments. Other product or service names mentioned herein are the trademarks of their respective owners.