Quality & Eco-Info: Eco-Info & Lead (Pb)-Free

clear gif

Product is Not Recommended for New Design (NRND)

For additional parts, please visit: www.ti.com/omap



TSC2301 Audio Codec/Touch Screen Controller / Audio Amplifier TCS Chipset

OMAP-DM270 - Availability Disclaimer

The OMAP-DM270 multimedia processor is a highly integrated video and imaging engine offering excellent performance, leading-edge process technology, and flexibility for 2.5G and 3G camera phone applications. The OMAP-DM270 is intended for high-volume wireless OEMs and ODMs and is not available through distributors.

The DM270 is a highly integrated, programmable platform that combines programmable image-processing capability with a highly integrated imaging peripheral set. The programmability comes from a DSP-based imaging coprocessor that enables manufacturers to implement their own proprietary image processing algorithms in software.

The DM270’s flexibility is a result of the highly integrated architecture, which supports various types of CCD and CMOS sensors, signal conditioning circuits, power management, SDRAM, shutter, iris and auto-focus motor controls. The DM270 will allow handset manufacturers to meet customer demands by fulfilling both image quality, feature richness and low cost expectations required in current and future camera-enabled mobile handsets and PDAs.

OMAP-DM270 Multimedia Processor Features:

Low-Power, High-Performance CMOS Technology

  • 0.13-micron process technology (1.5-V core/3.0 to 3.3-V I/O)

Processor Cores

  • 80 MHz ARM7TDMI® 32-bit RISC core with I-cache (8 Kbytes) and on-chip program/data memory (128 Kbytes)
  • 90 MHz TMS320C54x™ DSP core with on-chip program/data memory (128 Kbytes)

Camera Subsystem

  • On-chip 180 MHz programmable SIMD image processing engine (iMX)
  • On-chip image processing buffers (2x 8 Kbytes)
  • Variable-length coding and decoding (VLC/VLD) coprocessor for image/video compression
  • Preview engine for live view and digital zoom
  • Hardware pixel pre-processor
  • Real-time auto-focus, auto-white balance, and auto-exposure statistics

Memory Support

  • Supports 120 MHz SDRAM up to 64 MB with 32-/16-bit interface
  • Supports Flash memory up to 16 MB
  • Interface to 100 MHz SDRAM/mobile SDRAM, up to 128 MB, x32 or x16

Peripherals

  • Versatile on-screen display
  • Digital interface for color LCD
  • Seamless interface to CompactFlash™, SmartMedia™, Secure Digital™ and Memory Stick™ cards
  • Supports 27 Mhz, 48-MHz (USB) crystal input to generate all clocks including four timers and one watchdog timer
  • Two UARTs
  • Channel 10-bit DAC for NTSC/PAL composite video output
  • Single-channel composite analog and 8-/16-bit digital RGB/YUV output
  • Supports 16-bit AFEs and 8-/16-bit video I/O (CCIR601/656)
  • Channel serial audio codec interface (McBSP)
  • Two SPI serial interfaces with master/slave mode
  • Up to 32 general purpose I/O pins
  • Limited I2C bus master capability
  • On-chip USB 1.1 function controller
  • 2-channel programmable PWM outputs
  • External host CPU interface

Encoding Standard Support

  • Supports MPEG4 video up to 30 fps (VGA)
  • Support for all major audio, video, imaging and voice standards:
    • Video: H.263, M-JPEG, MPEG1, MPEG4, Nancy, WMV, DivX
    • Imaging: JPEG
    • Audio: AAC, ATRAC3, MPC, WMA
    • Voice: AMR, G.723.1, G.726, G.711

288-ball, 16 mm x 16 mm MicroStar™ BGA Package (0.5 mm ball pitch)




Availability Disclaimer

This product is intended for high-volume wireless OEMs and ODMs and is not available through distributors. If your company meets this description, please contact your TI sales office.

Back to Top