|
The OMAP850 is a single chip that integrates
a ARM926EJ-S™ core for applications processing and TI’s EDGE
digital baseband modem. It is intended for high-volume wireless OEMs and
ODMs and is not available through distributors.
Based on the previous generation OMAP730 processor, the OMAP850 adds support for
128Mb or 256Mb of stacked mobile SDRAM. This makes the OMAP850 well-suited for
space-constrained systems or for even smaller, lighter mobile device designs.
It also consumes less power than traditional external memory configurations.
With this kind of flexibility, mobile device manufacturers can further reduce
the size of high-end, next generation smartphone and wireless handsets. In addition
to its space-saving features, stacked SDRAM offers the additional benefit of
reduced power consumption - always an important consideration for mobile device
designers.
The OMAP850 processor
is an integral part of the TCS3500
EDGE chipset solution.
OMAP850 Features:
Low-Power, High-Performance CMOS Technology
- Low-voltage 130 nm technology
- 1.1 - 1.5V cores, 1.8 - 2.75V IO
- Extremely low power consumption: less than 10 µA in standby mode
- Split power supplies for application processing, digital baseband and real-time
clock enable precise control over power consumption
- Optimized clocking and power management: Only two clocks required
at 13 MHz and 32 kHz
ARM926TEJ Core Subsystem
- ARM926EJ-S V5 architecture up to 200 MHz (maximum frequency)
- 16 kB I-cache; 8 kB D-cache
- Java acceleration in hardware
- Multimedia instruction set architecture (ISA) extension
EDGE Digital Baseband Subsystem
- 384 K-bytes internal SRAM
- E-OTD and TTY support
- Quad vocoder with EFR, FR, HR, AMR
- GSM ultra-low power device (ULPD)
- SIM interface
Application Subsystem
- Supports all leading operating systems
- DMA with 4 physical and 17 logical channels and a dedicated 2D graphics
engine
- Programmable GPIO keyboard interface
- 54-Mbps WLAN interface
- Security acceleration in hardware:
- Secure bootloader
- 48 kB of secure ROM
- 16 kB of secure RAM
- Hardware acceleration for security standards and random number generator
- Unique die ID cell
- Third-party Security software library
- Enhanced audio controller (EAC)
- Comprehensive memory controller for interfaces to:
- 128 MB of mobile SDRAM
- 256 MB Flash
- NAND Flash controllers
- 1.6 Mb ISRAM
- SD/MMC/SDIO interface
- Enhanced Trace Module for debug
- LCD controller
- uWire
- SPI
- 1-wire and HDQ interface
- Bluetooth data/audio interface
- USB On-the-Go
- Two high-speed 3.68 MHz UARTs
- Fast IrDA (FIR)
- Two 32-bit timers
- Parallel camera port
- Programmable three-color LED pulse generation
- I²C master/slave controller
- SmartCard interface
289-ball, 12 mm x 12 mm MicroStar BGA™ Package
Back to Top
|