clear gif

Product is Not Recommended for New Design (NRND)

For the latest parts, please visit: www.ti.com/mwlan



Availability Disclaimer

The TNETW1230 is a single-chip media access controller (MAC) and baseband processor built in an industry-smallest 12mm x 12mm package, ideal for portable devices. The new low power, compact 802.11a/b/g solution is designed for mobile handsets and PDAs.

TI’s solution meets the mobile market’s need for 802.11g, needed to improve battery life since the high-throughput connection shortens transmit and receive times; as well as meeting the new demand for dual-band 802.11a/g networking necessary for voice over WLAN (VoWLAN) mobile applications.

The TNETW1230 is already designed into several cell phones and PDAs including Motorola’s Wi-Fi®/cellular dual-system phone (press release). The complete TNETW1230 press release is available here.

Key features of the TNETW1230 include:

  • TI’s ELP™ technology for low power standby modes offering an industry-best sub 1 milli Ampere (mA) standby power consumption.
  • The TNETW1230 can be combined with TI’s OMAP™ processors, GSM, GPRS and CDMA chipsets and single-chip Bluetooth® wireless technology solution for complete wireless designs.
  • The TNETW1230 includes VLYNQ™, TI’s low power, low pin-count serial interface. Through these interfaces, the TNETW1230 easily connects to TI’s OMAP processors and TCS cellular chipsets to develop Wi-Fi/cellular phones and PDAs
  • The TNETW1230 also easily connects to TI’s BRF6100 and BRF6150 single-chip Bluetooth wireless technology solutions as part of TI’s coexistence package.
  • A modular embedded station developers kit (eSTADK) for mobile 802.11g and 802.11a/g developments. The eSTADK includes programming and hardware design tools, as well as sample reference designs that a project team can use to streamline the development process and accelerate a customized design.



Availability Disclaimer

This product is intended for high-volume wireless OEMs and ODMs and is not available through distributors. If your company meets this description, please contact your TI sales office.

Back to Top