Reliability Data: Reliability Estimator

clear gif

TBB2200 Digital Baseband TWL3016 Analog Baseband and Power Management TRF6151 RF Transceiver

TCS2200 - Availability Disclaimer

Targeted at multimedia Java handsets, TI’s TCS2200 chipset solution and reference design delivers the enhanced performance and low-power consumption required for processing-intense multimedia applications.

TCS2200 components include:

  • TBB2200 digital baseband with integrated TI DSP and ARM cores
  • TWL3016 analog baseband with integrated power management
  • TRF6151 quad-band RF transceiver

Storage and fast data movement facilities are gained through the TCS2200’s extended memory resources and fast direct memory access (DMA) controller. The solution is software compatible with the TCS2110 and TCS2010, includes a L1/L2/L3 GSM/GPRS protocol stack and a full peripheral set with USB, MMC, Memory Stick, Bluetooth wireless technology connectivity and others. The fully type-approved TCS2200 reference design includes a full BOM, detailed board design with schematics and layout. A complete set of development tools allows manufactures to easily differentiate capabilities.

Key Benefits:

  • Integrated applications processor and digital baseband leverages proven dual-core modem architecture
  • Enhanced application processing with color display, music and security
  • Low-system power consumption through split power-down techniques
  • Security protection through hardware features and third party security library
  • Fast data movement and extended memory resourced with DMA
  • Page-mode interface for external memory
  • Location determination through integrated EOTD
  • Full peripheral set including USB, MMC, Memory Stick®, Bluetooth® wireless technology connectivity and others



Availability Disclaimer

This product is intended for high-volume wireless OEMs and ODMs and is not available through distributors. If your company meets this description, please contact your TI sales office.

Back to Top