|
The TCS2110 chipset and complete reference design support Class 12 GPRS and
offer software compatibility with TI’s TCS2010 and TCS2200 GSM/GPRS chipset
solutions. It provides the MIPS processing headroom for manufacturers to add
features and applications, and also incorporates a power-split technique for
delivering low-power consumption.
TCS2110 components include:
- TBB2110 digital baseband combines TMS320C54x™ DSP with ARM7TDMI®
processor
- TWL3014 analog baseband with power-split technique for low-power consumption
- TRF6151 single-chip, quad-band RF transceiver with dual-conversion architecture
A complete set of communication software is provided as part of the TCS2110
solution, along with a comprehensive TCS Wireless Software Suite that provides
a range of embedded applications including WAP2.0 stack and browser, EMS and
MMS messaging clients, Bluetooth® wireless technology PS and profiles.
Key Benefits:
- Complete hardware and software solution for GPRS handset
- Class 12 GPRS with headroom for additional applications and features
- Reduced BOM cost through high integration levels
- Software compatible with TCS2200 and TCS2010 GSM/GPRS chipsets
- Integrated EOTD location determination
- Optimized interface to OMAP™ applications processors for multimedia
applications
- Easy-to-use software development environment for embedded applications
Back to Top
|