clear gif

TBB2010 Digital Baseband TWl3014 Analog Baseband TRF6151 RF Transceiver

TCS2010 - Availability Disclaimer

Designed for low power, TI’s TCS2010 chipset offers a full Class 12 GSM/GPRS platform with applications processing abilities. The solution combines a dual-core digital baseband processor based on TI’s low power TMS320C54x™ DSP and ARM® general-purpose processing cores, along with an analog baseband that uses powerdown sleep modes to reduce power consumption and increase standby time of mobile devices.

TBB2010 components include:

  • TBB2010 dual core digital baseband processor
  • TWL3014 analog baseband with sleep modes for reduced power consumption
  • TRF6151 direct conversion, quad-band RF transceiver

When additional application processing is required, the TCS2010 is optimized to interface with TI OMAP™ applications processors. The combination of the TCS2010 and an OMAP processor delivers the processing performance needed for advanced multimedia applications.

Key Benefits:

  • Complete GSM/GPRS handset reference design
  • Dual-core digital baseband with TI proven GSM/GPRS modem architecture
  • Reduced BOM costs for high-volume low-cost handsets
  • Low-power consumption with twice the standby time of previous generation
  • Pin compatibility with TBB2100 GSM/GPRS modem
  • Integrated quad-band, direct conversion, single-chip RF transceiver
  • Software compatible with TCS2200 and TCS2100 GSM/GPRS chipsets
  • Class 12 GPRS ready
  • Adaptive MultiRate Narrow Band (AMR-NB) vocoders
  • Integrated EOTD location determination
  • Optimized interface to OMAP™ applications processors
  • Full range of software applications through TCS Wireless Software Suite



Availability Disclaimer

This product is intended for high-volume wireless OEMs and ODMs and is not available through distributors. If your company meets this description, please contact your TI sales office.

Back to Top