GPS: NaviLink™ 4.0 Solution: GPS5300

clear gif

NaviLink 4.0 Single-Chip Solution: GPS5300 - Availability Disclaimer

NaviLink™ Solution: GPS5300

Global positioning system (GPS) applications are increasing in popularity in mobile phones worldwide for mobile navigation, mapping and emergency services. Texas Instruments' (TI's) GPS5300 NaviLink™ 4.0 single-chip solution for GPS and A-GPS applications is optimized for 3G mobile phones.

  • NaviLink™ 4.0 Product Bulletin (ti_navilink_4_gps5300.pdf, 166 KB)
    2005 Download

The NaviLink single-chip solution is manufactured in 90nm process technology and extends TI's leadership in single-chip integrated solutions using TI's DRP™ technology. Through DRP technology, TI is able to provide the smallest size and lowest cost GPS discrete solution with low power and high performance to mobile phone manufacturers.

  • Smallest size: The GPS5300 NaviLink 4.0 solution integrates a complete GPS system into one chip, significantly reducing the board layout area for a discrete GPS engine. The single-chip enables a board area for the complete system of less than 50 mm2.
  • Lowest cost: As a single chip, the GPS5300 only requires 11 external passives, a significant reduction over existing solutions which require up to 30 external passives. This level of integration delivers a total bill of materials that is almost 50 percent less than competition today.
  • Low Power: The GPS5300 NaviLink 4.0 solution has power management integrated on-chip, which simplifies design and further reduces the bill-of-materials. The single chip also allows direct connect to battery for easy incorporation into mobile phone designs.
  • High performance: The GPS5300 NaviLink 4.0 solution enables a rapid time to first fix (TTFF) from weak satellite signals, exceeding the GPS requirements for 3GPP and 3GPP2 operation.

Back to Top

Availability Disclaimer

This product is intended for high-volume wireless OEMs and ODMs and is not available through distributors. If your company meets this description, please contact your TI sales office. For OMAP products now available for all customers and applications, please click here.

OMAP and NaviLink are trademarks of Texas Instruments. Other product or service names mentioned herein are the trademarks of their respective owners.