Products by Technology: Cable Modem, Set Top Box and Video Gateway Solutions

clear gif

OMAP1621 - Availability Disclaimer

The OMAP1621 single chip applications processor is software compatible upgrade to the OMAP1610 processor. The OMAP1621 boasts improved ARM® and DSP performance versus previous devices to meet the increasing performance demands of multimedia enabled handsets. Additionally, the OMAP1621 processor adds 2 MB of internal SRAM optimized to act as a frame buffer enabling higher graphics and streaming media performance. To support higher resolution cameras, the OMAP1621 includes an enhanced camera port interface bus that results in higher throughput.

The OMAP1621 includes several hardware-based application accelerators that eliminate the need for discrete graphic chips and multimedia accelerators. Java acceleration is also included in the ARM and a hardware-based security system enables secure e-commerce applications and the replay of copyright protected digital media content.

The OMAP1621 and other OMAP16xx applications processors maintain standby power consumption levels of less than 10 μA and are among the lowest in the industry. The processors support all cellular standards and complement any modem technology.

OMAP1621 Key Benefits:

  • The OMAP1621 processor enjoys all the same features, functionality and benefits of the OMAP1610 and more
  • Increased DSP and ARM® performance
  • Improved graphics and streaming media performance
  • Improved support for higher resolution camera via an enhanced camera port interface bus
  • Support of all cellular standards
  • WLAN-capable to speeds up to 54 Mbps
  • Scalable solution provides path to high-end market segments
  • Reduced power consumption through inclusion of hardware-based accelerators
  • Secure mode-of-operation through wireless security hardware
  • 12 mm x 12 mm, 289-ball MicroStar BGA™, 0.5-mm pitch
  • Mobile DDR memory stacked option (OMAP1623-512 Mb)



Availability Disclaimer

This product is intended for high-volume wireless OEMs and ODMs and is not available through distributors. If your company meets this description, please contact your TI sales office.

Back to Top