OMAP™ 3 Processors: OMAP3420

clear gif

TCS2300: LoCosto™ GSM - Availability Disclaimer

TI's unique new LoCosto platform is the industry's first architecture to provide single-chip solutions from ultra-low to entry-range wireless handsets. Using TI's advanced DRP™ technology, LoCosto combines the radio and all the baseband processing into one highly integrated solution, reducing component count, board space, power consumption and system cost. For the first time, wireless handsets can be made as compact as match boxes and inexpensively enough to open up entire new markets around the world.

The LoCosto platform combines an ARM7™ general-purpose RISC processor core with a TMS320C54x™ DSP core, both operating at 104 MHz, for high performance with low power consumption. An improved memory interface with DMA supports a variety of external memory types efficiently. Reference designs are available for the solutions and come with extensive software support for codecs, testing and other standards to help simplify design.

The GSM-only LoCosto solution supports standard voice codecs in dual-band phones. Support for both color and monochrome displays, MIDI 16 polyphonies ringtones, system security and highly optimized memory footprint offering provides the normal complement of features demanded in basic phones


TI offers integrated application suites to reduce development time and improve time to market.
Integrated Applications Suites Learn More

Key Benefits:

  • GSM only
  • Voice codecs F/R, H/R, EF/R, AMR
  • Dual band 850/1900 or 900/1800 or 850/1800 or 900/1900
  • Black and white LCD (96 x 96 pixels) (up to color with additional memory)
  • MIDI ringtone & playback - 16 polyphonies
  • Vibrator
  • Hardware Security (Flash content protection, ME personalization, IMEI protection) OMTP1.0 compliant
  • No external SRAM
  • 2.0 MB Flash


Availability Disclaimer

This product is intended for high-volume wireless OEMs and ODMs and is not available through distributors. If your company meets this description, please contact your TI sales office.

Back to Top