|
As TI's fourth generation Bluetooth® single-chip, the BRF6350 is
a digital CMOS solution that integrates a complete Bluetooth Specification
v2.1+EDR system with an FM radio receiver on a single piece of silicon. TI's BRF6350 is a highly integrated device, including Bluetooth baseband, RF
transceiver, ARM7TDMI®, memory (ROM and RAM), power management and an
FM receiver.
Get Started Now: Download the following documents for more information:
- Bluelink 6.0 Platform Product Bulletin (ti_bluelink_6_brf6350.pdf, 186 KB)
2007 Download

Key Benefits:
- Industry's best-performing Bluetooth
specification 2.1 + EDR and highest
fidelity FM stereo and mono performance
on a single chip
- Integration of Bluetooth and FM in the
same silicon provides 25 percent solution
size savings compared to discrete solution
- Proven Bluetooth-FM RF co-existence
- Complete software stack support
for Bluetooth and FM, enabling ease
of design and quick time-to-market
- On-chip power management adapted
to cellular applications
- Incorporates TI's Bluetooth and WLAN
co-existence hardware and software
solution, providing a collaborative interface
with TI's mobile WLAN chipsets
- Uses TI's DRP™ technology and is
manufactured using 90-nm CMOS to
deliver smallest and lowest cost
Bluetooth and FM single-chip solution
General Features:
- Highly optimized for mobile terminals
- Supports major cellular reference frequencies
- Small PCB layout area: 45 mm2
- McBSP compatible I/F
- Low power consumption
- Flexibility to be easily integrated into various host system topologies:
- The Bluetooth and FM interfaces could be separated from each other
(e.g. separate host interface, separate digital audio)
- The Bluetooth and FM interfaces could be shared (e.g. same host interface,
same digital audio)
- The two functions can work simultaneously
- FM receives/scans/sends RDS information to host, while Bluetooth can
be in any operational mode
- Small package
- 3.88 x 3.52 x 0.62 Wafer Scale Package (WSP)
- On-chip power management adapted to cellular applications
- LDO support range: 1.7 V to 1.9 V
- Direct connection to battery: 2.2 V to 5.4 V
- Feeding from DC2DC
- Power saving modes to minimize power consumption when Bluetooth and FM functions are not in use
- Temperature detection and compensation mechanism ensures minimal
variation in the RF performance over the whole temperature range
- Complete reference designs with TI's TCS cellular chipsets and
OMAP™ applications processors for fast time-to-market
- Fully embedded FM receiver (including synthesizer and VOC tank)
Back to Top
|