clear gif

OMAPV1035 GSM/GPRS/EDGE Integrated Single Chip - Availability Disclaimer

The new single-chip platform is the first fully-integrated digital baseband, RF, and applications processor. Manufactured in 65-nm, the OMAPV1035 supports GSM, GPRS, and EDGE standards. The OMAPV1035 solution builds on TI's LoCosto single-chip cell phone solution and the multimedia capabilities of the OMAP-Vox™ platform in production today with the OMAPV1030 solution. OMAP-Vox products, including the OMAPV1035 solution, share a common software platform that can be re-used for faster and more cost-effective feature phone development in high-growth markets.

  • OMAPV1035 Product Bulletin (TI_omapv1035.pdf, 378 KB)
    2008 Download

As a scalable platform supported by portable software, manufacturers can base a range of wireless devices on the OMAPV1035 processor and other OMAP-Vox solutions. Moreover, the software environment consisting of application suites, protocol stacks, multimedia codecs and frameworks, and high-level and real-time operating systems is adaptable and re-usable among every member of the OMAP-Vox family. As a result, manufacturers have an effective migration path to next-generation platforms and a fast time-to-market for new handset devices.


TI offers integrated application suites to reduce development time and improve time to market.
Integrated Applications Suites Learn More

Connectivity

The OMAPV1035 processor ports are all optimized for interfacing with TI's single-chip wireless solutions including BlueLink™ Bluetooth® solutions, WiLink™ WLAN solutions, and NaviLink™ GPS solution for high-performance data throughput rates. The USB 2.0 OTG port on the OMAPV1035 processor is particularly effective in many personal multimedia applications, such as instantaneously downloading music and video files from a PC to a mobile wireless device. Other interfaces include FM radio, infrared data communications (IrDA) and external memory cards.

Key Features and Specifications

  • Integrated single-chip cell phone solution including digital baseband and applications processing combining ARM926EJ, TMS320C55x™ DSP and DRP technology
  • GSM/GPRS/EDGE class 12
  • 65-nm CMOS process reduces costs, power consumption and board space
  • System software re-usable among all OMAP-Vox solutions
    • GSM/GPRS/EDGE protocol stack
    • Nucleus BSP with drivers
    • Multimedia codecs
    • Khronos OpenMax IL interface
  • Optimized for low- and mid-range handset price-points while providing rich multimedia not available in these market segments
    • Audio/video playback, record and streaming at 30 fps on QCIF or QVGA screens
    • Digital camera up to 3 Mpixels with shot-to-shot delay of less than a second
    • 2D/3D gaming graphics processing
  • Complete Codecs offering:
    • Audio: AMR NB/WB, MP3, AAC, AAC+, eAAC+, MIDI64, WMA
    • Video: H.263 baseline, MPEG-4 SP, H.264 baseline encode/decode, WMV9, AVS-M decode
    • Imaging: Hardware-accelerated JPEG encode, GIF, PNG, WBMP
  • Enhanced connectivity options:
    • WiLink WLAN solutions
    • BlueLink Bluetooth solutions
    • NaviLink GPS solutions
    • FM radio
    • Camera
    • IrDA
    • Memory interface
    • USB 2.0 OTG
    • TV out
  • SmartReflex™ low-power, performance-enhancing technology
  • M-Shield™ hardware and software-based security protection
  • Complementary power management and audio control chip


OMAP-Vox™ Solutions

Built on TI's successful OMAP™ processor technology, the OMAP-Vox™ family of solutions merges both modem and applications functionality onto the existing OMAP architecture. Additionally, these solutions share a common software platform that can be re-used for a variety of growing market requirements, thus saving manufacturers years of software design effort and bringing overall development costs down.

Learn more about the OMAP-Vox family of solutions.

Availability Disclaimer

This product is intended for high-volume wireless OEMs and ODMs and is not available through distributors. If your company meets this description, please contact your TI sales office. For OMAP products now available for all customers and applications, please click here.

OMAP, WiLink, BlueLink, NaviLink, SmartReflex, DRP and M-Shield are trademarks of Texas Instruments. Other product or service names mentioned herein are the trademarks of their respective owners.

Back to Top