OMAP™ 3 Processors: OMAP3410

clear gif

NaviLink GPS Mobile DTV WiLink mWLAN BlueLink Bluetooth TSC2046 TWL4030

OMAP3410 Processor - Availability Disclaimer

Product is Not Recommended for New Design (NRND)

Click here for additional device information.

The OMAP3410 is designed to meet the needs of the basic multimedia-enabled handsets market, which includes CIF quality video camcorder and playback, up to 3-megapixel still image capture, music playback and 3D gaming. The lowest cost member of the OMAP™ 3 family, the OMAP3410 shares many of the technologies that are present in the OMAP3430 and OMAP3420 devices, including a 65-nanometer (nm) CMOS process, the ARM® Cortex™-A8 superscalar microprocessor core as well as IVA™ 2 imaging, video and audio accelerator, for a rich multimedia experience and targeted general purpose processing. In addition, the OMAP3410 is software compatible with all OMAP 2 and OMAP 3 processors, allowing a fully software scalable solution.

Download the OMAP 3 Family Product Bulletin for more information:

  • OMAP 3 Family Product Bulletin (ti_omap3family.pdf, 340 KB)
    2007 Download

Key Features:

  • Proven OMAP 3 architecture combines mobile entertainment with productivity applications to meet the needs of basic multimedia enabled handsets
  • Superscalar ARM® Cortex™-A8 RISC core
  • 65-nm CMOS process technology adds processing performance while reducing power consumption
  • IVA™ 2 (Image Video Audio) accelerator enables CIF resolution video playback for multiple video standards
  • Seamless connectivity to Hard Disk Drive (HDD) devices for mass storage
  • Leverages SmartReflex™ technologies for advanced power reduction
  • M-shield™ mobile security enhanced with ARM TrustZone™ support
  • Software-compatible with OMAP 2 and other OMAP 3 processors
  • HLOS support for customizable interface

Availability Disclaimer

This product is intended for high-volume wireless OEMs and ODMs and is not available through distributors. If your company meets this description, please contact your TI sales office. For OMAP products now available for all customers and applications, please click here.

OMAP is a trademark of Texas Instruments. Other product or service names mentioned herein are the trademarks of their respective owners.

Back to Top