GPS: NaviLink™ 5.0 Solution: NL5350

clear gif

NaviLink™ 5.0 single-chip GPS solution: NL5350 - Availability Disclaimer

NaviLink™ 5.0 Solution: NL5350

Consumers are becoming accustomed to using global positioning system (GPS) services in their automobiles or on handheld devices and are demanding similar functionality on their mobile phones. TI's NL5350 NaviLink™ 5.0 single-chip solution for GPS and assisted GPS (A-GPS) applications is targeted at mass market handsets to deliver applications such as mobile navigation, 3D maps, location-based services and safety services to consumers.

  • NaviLink™ 5.0 Product Bulletin (ti_navilink_5.pdf, 124 KB)
    2007 Download

The NaviLink 5.0 GPS single-chip solution uses TI's DRP™ technology to provide the smallest size, lowest cost, low power, and high performance discrete GPS solution to mobile phone manufacturers.

Key Features

  • Single chip using TI's DRP™ technology
  • The smallest GPS solution with a board area around 25 mm2
  • Lowest total bill-of-materials for a complete GPS system with only 11 external passives required
  • Low power with integrated power management
  • High GPS performance with weaker satellite signals, exceeding 3GPP and 3GPP2 requirements
  • Optimized to interface with TI's 3G chipsets and OMAP™ processors to deliver a complete solution for handset OEMs



Availability Disclaimer

This product is intended for high-volume wireless OEMs and ODMs and is not available through distributors. If your company meets this description, please contact your TI sales office.

Back to Top