OMAP™ 3 Processors: OMAP3440

clear gif

OMAP3440 Processor - Availability Disclaimer

The OMAP3440 processor offers increased performance and advanced multimedia benefits targeting applications that require high performance, such as the mobile Internet device (MID) market. The OMAP3440 applications processor brings full HD camcorder functionality to mobile devices, giving users the ability to record high-definition (HD) video, as well as enjoy new applications enabled by the large displays in the latest Smartphones and Mobile Internet Devices (MIDs). The OMAP3440 leverages TI’s high performance IVA 2+ multimedia accelerator to support 720p HD video record and playback, unleashing user creativity behind the lens. Additionally, at the heart of the OMAP3440 is a superscalar ARM® Cortex™-A8 that provides 800 MHz of performance to enhance applications that take advantage of the larger displays used in MIDs.

Product Bulletin

Download - PDF Icon
  • OMAP 3 Platform Family Product Bulletin
    16 Feb 2009  Download


Graphics. The OMAP3440 processor embeds Imagination Technologies' POWERVR SGX™ graphics core, and supports OpenGL ES® 2.0 and OpenVG™, providing superior graphics performance and advanced user interface capabilities. TI is enabling sophisticated and dynamic images with "smart pixel" technology offered via OpenGL ES 2.0. This unique technology allows each pixel in an image to be programmed individually, giving developers the power to create rich effects with cinematic realism. Users will now experience "life-like" facial features, advanced reflection effects and multi-textured backgrounds in the mobile environment.

Productivity. Like the rest of the OMAP 3 product family, the OMAP3440 integrates the ARM Cortex-A8 superscalar microprocessor core. Combined with TI's technology in the OMAP3440, the ARM Cortex-A8 enables faster user interfaces, faster data access and boosts productivity and entertainment applications on the mobile phone, while maintaining power efficiencies expected in a handset.

Key Features:

  • The OMAP™ 3 architecture combines mobile entertainment with high performance productivity applications
  • Advanced Superscalar ARM® Cortex™-A8 RISC core enabling 3x gain in performance
  • Designed in 65-nm CMOS process technology adds processing performance
  • IVA™ 2+ accelerator enables multi-standard (MPEG4, WMV9, RealVideo, H263, H264) encode/decode at D1 (720x480 pixels) 30 fps
  • Up to 720p HD resolution
  • Integrated image signal processor (ISP) for faster, higher-quality image capture and lower system cost
  • Flexible system support
    • Composite and S-video TV output
    • XGA (1024x768 pixels), 16M-color (24-bit definition) display support
    • Flatlink™ 3G-compliant serial display and parallel display support
    • High Speed USB2.0 On-The-Go support
  • Seamless connectivity to Hard Disk Drive (HDD) devices for mass storage
  • Leverages SmartReflex™ technologies for advanced power reduction
  • M-shield™ mobile security enhanced with ARM TrustZone™ support
  • Software-compatible with OMAP™ 2 processors
  • HLOS support for customizable interface
  • Support for OpenGL ES 1.1

Availability Disclaimer

This product is intended for high-volume wireless OEMs and ODMs and is not available through distributors. If your company meets this description, please contact your TI sales office. For OMAP products now available for all customers and applications, please click here.

OMAP, SmartReflex, M-Shield and FlatLink are trademarks of Texas Instruments. Other product or service names mentioned herein are the trademarks of their respective owners.

Back to Top