OMAP™ 3 Processors: OMAP3440

clear gif

OMAP3610 Processor - Availability Disclaimer

 

Product is Not Recommended for New Design (NRND)

Click here for additional device information.

 

Untitled Document
  • Designed for the multimedia-enabled handset market
  • Proven OMAP™ 3 architecture combines mobile entertainment with high-performance productivity applications
  • VGA/DVD quality multimedia functionality including
    • Video record and playback
    • Music playback
    • 3D gaming
  • Up to 3x performance gain over ARM11-based processors
  •  

Feature Allows

45-nm CMOS process (an industry first)

 

  • The highest levels of processor performance and lowest power consumption
ARM Cortex-A8 superscalar microprocessor core with vector floating-point acceleration
  • Up to 3x performance gain over ARM11
  • Faster user interfaces and more compelling gaming experiences
  • Faster data access and Web-page downloads
  • Boosted productivity and entertainment applications
  • Consistent power efficiency as expected in handsets

IVA 2 multimedia accelerator

  • VGA/DVD resolution video playback support for multiple video standards
  • Advanced productivity
  • Multimedia capability
Integrated image signal processor (ISP)
  • Enhanced image quality
  • Faster system performance
  • Reduced external components
  • Lower system cost
  • Lower system power
On-the-fly JPEG compression and connectivity support for both serial and parallel cameras
  • Aided throughput and storage
  • Added design flexibility
M-Shield™ mobile security technology enhanced with ARM TrustZone support and based on open APIs
  • Content protection
  • Transaction security
  • Secure network access
  • Secure flashing and booting
  • Terminal identity protection
  • Network lock protection
SmartReflex ™ technology
  • Advanced power reduction
  • Dynamically controlled voltage, frequency and power based on device activity, modes of operation and temperature
TWL5030 power management/audio codec companion device support
  • Maximized battery life
  • Boosted system performance
  • Significantly reduced board space and system cost
  • Efficiently managed energy and audio functionality

Support features:

    • Composite and S-video TV output
    • XGA (1024 x 768 pixels) and up to WXGA (1280 x 800), 16-million color (24-bit definition) display support
    • MIPI-compliant serial/parallel display interfaces
    • One high-speed USB 2.0 On-The-Go interface
    • Three high-speed USB 2.0 TLL interfaces
    • Software-compatible with OMAP 2 and OMAP 3 processors
    • HLOS support for customizable interfaces: Linux, Microsoft Windows Mobile, Android Mobile Platoform and Symbian
    • OMAP Developer Network provides programs and media components for manufacturers to create distinctive products delivered to market quickly

Back to Top

Availability Disclaimer

This product is intended for high-volume wireless OEMs and ODMs and is not available through distributors. If your company meets this description, please contact your TI sales office. For OMAP products now available for all customers and applications, please click here.

OMAP is a trademark of Texas Instruments. Other product or service names mentioned herein are the trademarks of their respective owners.