Mobile Wireless LAN: WiLink™ 7.0 Solutions

clear gif

Untitled Document

You may need to enable javascript and install the latest version of the Adobe Flash Player Plugin in order to view this content.

WiLink 7.0 single-chip WLAN, GPS, Bluetooth and FM solution

Watch more videos

Product Bulletin

Download - PDF Icon
  • WiLink 7.0 single-chip WLAN, GPS, Bluetooth and FM solution
    15 Feb 2010   Download



WiLink 7.0 Block Diagram

WiLink 7.0 Block Diagram - Thumbnail
enlarge Enlarge

WiLink 7.0 Key Benefits

  • Industry’s first true single-chip mobile WLAN, GPS, Bluetooth®, Bluetooth low energy, ANT and FM transmit/receive solution
  • Brings connectivity features to mainstream products such as smart phones, mobile Internet devices (MIDs), portable media players (PMPs), gaming devices and personal navigation devices (PNDs)
  • Optimized RF coexistence for simultaneous operation of each integrated connectivity function
  • Proven carrier-quality connectivity technologies enhance the user experience
    • Range-extended mobile WLAN (mWLAN):  802.11a/b/g/n
    • Bluetooth specification 3.0 as well as Bluetooth Low Energy support
    • Support for ANT ultra low power protocol and the ANT+ interoperable standard
    • FM functional cores
    • Enhanced GPS tracking
    • Offers full support for Cisco Compatible Extensions (CCX)
  • Extended talk time and battery life delivered with Sophisticated Enhanced Low Power (ELP) technology, Voice over WLAN (VoWLAN) support, on-chip Unlicensed Mobile Access (UMA) and IP Multimedia Subsystem (IMS) acceleration
  • 30% reduction in total bill of materials (BOM)
  • 50% smaller form factor than previous generation solution with separate GPS chip
Feature Allows
Unique coexistence capabilities
  • Hardware mechanisms cancel out board- and chip-level RF interference at the source to simplify design process
  • Enhanced WiFi/Bluetooth/Bluetooth Low Energy inter-core communication prioritizes packet scheduling, support mores connections in parallel
High-performance GPS core
  • Best-in-class 3GPP test performance
  • Multi-path resolution engine coupled with advanced algorithms reduces interference impact for more accurate positioning in urban canyons
  • On-chip position engine simplifies integration with device host processor
  • Supports reduced power consumption during tracking
  • Host-independent location buffering and geo-fencing features further reduce host loading and power consumption
Powerful Bluetooth core
  • Best-in-class RF performance
  • Dedicated audio processor system-on-chip
  • Supports latest Bluetooth low-energy and Bluetooth 3.0 specifications
  • Supports latest ANT/ANT+ ultra low power protocol
  • Extensible to support additional protocols
Robust Wi-Fi core
  • Supports the soon-to be ratified WiFi Direct™ and Soft AP mode capabilities, extensible to support additional protocols
  • Supports 802.11 a/b/g/n capabilities
FM core
  • Increased output power for FM transmit combined with highly sensitive FM receive delivers cleaner FM experience
  • Supports internal antenna

Downloads

WiLink7_PR_1

Download PR Graphic(1.1 MB)
    WiLink7_WL1283_CHIP

Download Chip Graphic(1.1 MB)

Videos


WiLink is a trademark of Texas Instruments. Other product or service names mentioned herein are the trademarks of their respective owners.