OMAP1710 Reference Design Platform (H3)
The OMAP1710 Reference Design Platform (H3) is intended for high-volume
wireless handset manufacturers and is not available through distributors.
Processor: OMAP1710
ARM Core: ARM926
Available Downloads
Back to Top
OMAP161x Reference Design Platform (H2)
The OMAP161x Reference Design Platform (H2) is intended for high-volume
wireless handset manufacturers and is not available through distributors.
Processor: OMAP16xx
ARM Core: ARM926
Available Downloads
- 2.4 Patch
- 2.6 Sample Build
Back to Top
OMAP730 Reference Design Platform (P2)
The OMAP730 Reference Design Platform (P2) is intended for high-volume
wireless handset manufacturers and is not available through distributors.
Processor: OMAP730
ARM Core: ARM926
Available Downloads
Back to Top
OMAP Starter Kit (OSK)
The OSK (OMAP Starter Kit) for the OMAP5912 processor is a low-cost
development platform which contains:
- OMAP5912 Processor
- 32MB Mobile DDR and NOR Flash
- USB Host/Function
- UART
- Audio (line-in, headphone out, and mic-in)
- Ethernet
- CompactFlash
This platform is in limited availability today, but will be open
to the broad market this summer from TI and it's distributors.
Processor: OMAP5912
ARM Core: ARM926
Available Downloads
- 2.4 Patch
- 2.6 Sample Build
Back to Top
Innovator
The Innovator™ Development Kit for the OMAP Platform is
a hand-held expandable development platform for TI´s OMAP
processors, designed to help develop a wide range of applications
and mobile devices for multiple market segments. Additional information
and ordering details.
Processor: OMAP1510
ARM Core: ARM925
Available Downloads
- 2.4 Patch
- 2.6 Sample Build
Back to Top |