High Reliability

Cross Reference Search

Technical Documents

How to Buy

Quality & Reliability Info

Offshore Class V Process Flow

Wafer Lot Acceptance
Method 2018
SPC Bond Process Monitor
100% / 100X Internal Visual
Method 2010 Condition A
Temperature Cycling Cond C 50 Cycles
Centrifuge Condition E
PIND
100%, 0 fall out or 5 cycles
Serialization (Symbol)
100%
X-ray Monitor
Real-time Video Inspection
Pre Burn-In Electrical test
As-Required
Burn-in 240 Hr
Post Burn-In Electricals
PDA=3%
100% High / Low Electricals
Quality Conformance Inspection (QCI)
Group A (Method 5005) SS = 116/0
Fine/Gross Leak Detection (Ceramic Only)
Method 1014 Condition B and C
External Visual
Method 2009
QCI Group B and D
Group C by Wafer Lot
 

Note: Per MIL-PRF-38535, if sufficient quality and reliability data is available, the manufacturer, through the QML program and the TRB, may modify, substitute, or delete tests.