|
TI HiRel provides complete solutions for customers who need parts to work in Harsh Environments. These semiconductors are developed to satisfy the needs for quality and reliability in areas which are unforgiving to electronics. From the bottom of an oil well to outer space, HiRel can help customers with requirements for reliable and functional systems. By providing standard catalog and custom solutions for Harsh Environments, the need for costly and time-consuming upscreening and testing of commercial parts can be eliminated.
Applications:
- Oil and Gas Exploration and Production
- Under sea cabling
- Industrial
- Medical
- Aerospace
Key features:
- Extreme temperature operation
- Ceramic packaging
- Known Good Die (KGD) offerings
- Up-front device feasibility evaluation
- Temperature Performance
- Silicon Reliability
- Package Reliability
- Broad Product Portfolio
- DSP
- Power Management
- Amplifiers
- Data Converters
- Logic
- Interface/communications
- Custom solutions
|
|
Key benefits:
- Single point of contact for all TI products
- Wide variety of processing options available with custom flows up to QML Class V level
- Baseline control and separate datasheets
- Multiple packaging options
- Ceramic
- Die
- Plastic
- Pb solutions
|
|
|