Interface IC and Connectivity SolutionsTexas Instruments provides Interface IC solutions ranging from CAN, LVDS, RS-485, RS-232 industry standards to 1394 (Firewire) and more. Texas Instruments HiRel HT interface devices include 3.3V CAN and RS-485 transceivers. These devices do not have thermal shutdown and are operational to 210°C.
SN65HVD233-HT - 3.3-V CAN Transceiver |
|